English
English
français (Canada)
Go

EC Titanium Motors

View in Online Catalog
EC Titanium™ motors are a highly efficient integrated motor drive that combines synchronous reluctance and permanent magnet technologies for a sustainable, wirelessly connected solution that improves customers bottom line.

Features

  • IE5 efficiency - highly efficient at full load and partial load conditions offering up to 16% efficiency gains at partial load and speed
  • The integrated product saves considerable control panel space and reduces wiring costs by placing the drive on top of or on the opposite drive end of the motor
  • Tune and control flexibility – multiple options including wired keypads and PC tools for easy commissioning and tuning as well as Bluetooth communication for easy configuration and ABB Ability connectivity
  • Plug and play – the drive is pre-programmed only requiring two inputs (start/stop) to run out of the box
  • NEMA drop in – using conventional NEMA product architecture, the mounting dimensions makes interchanging seamless
  • Power density – receive more power from a smaller frame size
  • Reliable and low noise – extremely low starting current and less cogging reduces mechanical stresses of the driven load
  • Integrated motor drive models are ABB Ability™ ready with built in capability to monitor the health of the unit.
 

Common industries

  • Air handling
  • Water / wastewater
  • Food processing
  • Data centers
  • Building systems
  • Clean room systems
  • General industrial

Common applications

  • Exhaust / return fans
  • Energy recovery systems
  • Blower units
  • Air handling units
  • Rooftop condensing fans
  • Pumps
  • Vacuum pumps
  • Compressors
  • Ventilators

Related videos

Product data sheet

EC Titanium

Press release

Take your motor efficiency a step above traditional EC designs | Webinar

Baldor-Reliance EC Titanium motors achieves IE5+ efficiency | Webinar 

EC Titanium

Wire-to-air efficiency | Webinar

EC Titanium

Find out more on EC Titanium | subscribe

EC Titanium