Lifting Magnet Motors
Our Lifting Magnet Generators provide power for lifting electro-magnets used in scrap and bulk metal handling facilities. Horizontal motors may be belted from the diesel engine or the motors with C-faces may be coupled to the PTO drive of the crane. Standard DC generators are available through 40kW and are offered with a variety of voltage choices.
Features
- For crane mounted lifting magnets
- Drip Proof Fully Guarded Enclosure
- 230V DC Output
- 5 – 40kW
- Class H insulation with Class F temperature rise
Common industries
- Metals industry
Common applications
- Crane mounted lifting magnets for recyclers and steel mills.