English
English
français (Canada)
Go

Single and three phase TEFC

Baldor-Reliance® brake motors are available in both single phase and three phase designs utilizing either footed or footless totally enclosed fan cooled construction. The three phase designs are suitable for inverter use on continuous duty applications. These motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations. Most ratings are available to be mounted in any direction.
Single and three phase TEFC

Features

  • 1/4 - 30 hp
  • NEMA frame 56 – 215TC
  • TEFC, single and three phase
  • 115/230, 208-230/460, 230/460, and 575 volts
  •  Heavy duty steel or cast iron frames
  • Manual brake release
  • Spring-set brakes
  • Vibration damping base
  • Super-E® motors have NEMA Premium® efficiency
  • Most three-phase motors suitable for inverter use per NEMA MG1 Part 31.4.4.2

Common industries

  • Unit handling
  • Packaging
  • Machine Tools

Common applications

  • Conveyors
  • Door operators
  • General purpose applications

501 catalog