AC Brushless Servo HDS Motors
ABB’s HDS Series AC brushless servo motors have a 10-pole design that provides high torque and reduced cogging for superior performance. HDS Series AC brushless servo motors achieve accurate positioning, high speeds and efficiency in a reliable package.
Features
- Segmented lamination design increases efficiency and reduces resistance, minimizing power loss and heat
- IP65 rating except for face (optional seal available for total IP65 protection)
- Encapsulated windings for greater heat dissipation and ingress protection
- Multiple feedback options available: resolver, incremental encodes & absolute encoder
- Available with two separate connectors for power and feedback or one connector for both power and feedback on absolute feedback (DSL) models
- Windings rated for 155° C
- CE/cURus certification
Common industries
-
Food and beverage
-
Manufacturing
- Medical
- Packaging
Common applications
- Cut-to-length
- Flying Shear
- Labeling
- Machining
- Material Handling
Learn more about ABB's Baldor-Reliance motors
Need help finding the correct Baldor-Reliance motor for your application? Locate a distributor, contact our sales office, or submit a form to us directly and one of our representatives will be in touch shortly.