Washdown Duty PM Motor
This NEMA framed permanent magnet DC motor comes with an epoxy coated white washdown coating suitable for high pressure washdown. It is rated IP55 with a totally enclosed C-face footed design for general washdown applications such as food processing conveyors, feeders, and other wet applications requiring adjustable speed operation from SCR controls.
Features
- 1/4 - 5 hp
- Moisture sealant on bolt heads between frame and endplates
- Neoprene gasketed conduit box
- Double sealed bearing
- Forsheda® running contact V-Ring slinger
- Stainless steel shaft
- Class F Insulation
- Tachometer adaptable
- Suitable for high pressure washdown
Common industries
- Food and beverage
- Pharmaceutical
- Agricultural
Common applications
- Food processing conveyor
- Feeders