SD100
A new line of ABB NEMA cast-iron motors, used in severe duty applications are designed and built for long, trouble-free life in harsh environments. Industries - in chemical processing, mining, foundry, pulp and paper, waste management, and more- trust their operation to SD100. They are available with a wide selection of application-matched modifications to meet specific needs, ambient conditions and installation requirements. These industrial workhorses are rugged and efficient, ensuring performance in the most severe operating environments.
Features
- 1 – 400 Hp (0.75 – 298 kW)
- NEMA frame 143 – S449SS
- 230/460, 460 and 575 volts
- 2, 4, 6, 8 pole
- IP55
- Durable cast iron frame design
- Class I, Division 2 standard
- Class II, Division 2 standard on 280-400 frame (optional on others)
- Cast iron diagonally split oversized terminal box
- Zinc-plated hardware
- Epoxy paint for corrosion resistance
- Stainless steel nameplate for durability
- Class F insulation, NEMA Class B temperature rise
- Inverter duty per NEMA MG1 Part 31 (VT 20:1, CT 20:1 on 140-360 frame, 4:1 on other frame sizes)
Common industries
- Bulk material handling
- Chemical, oil and gas
- Water and waste treatment
- Aggregate & Cement
- Pulp & Paper
- Metals & foundries
Common applications
- Conveyors
- Pumps
- Fans
- Compressors
- Gear reducers
- Industrial and commercial applications