HydroCool XT™
Keeping your motor performing in rugged environments should not tie up your maintenance team. The Baldor-Reliance HydroCool XT is a water-cooled motor that is quiet and versatile, requiring little to no maintenance, which can perform in some of the toughest environments.
The water-jacket cooling technology extends motor life while saving space, energy and maintenance costs.
For more than 100 years, Baldor-Reliance has been the leading brand of NEMA motors, and we are pleased to add a water-cooled motor to the family. HydroCool XT is available in standard NEMA frames and equipped with provisions for ABB Ability™ condition monitoring. It is the most torque-dense solution for extremely demanding applications.
The water-jacket cooling technology extends motor life while saving space, energy and maintenance costs.
For more than 100 years, Baldor-Reliance has been the leading brand of NEMA motors, and we are pleased to add a water-cooled motor to the family. HydroCool XT is available in standard NEMA frames and equipped with provisions for ABB Ability™ condition monitoring. It is the most torque-dense solution for extremely demanding applications.
Features
- 60 – 1250 Hp (45 – 930kW)
- TEWC (Totally enclosed water-cooled)
- NEMA frame sizes: 360, 400, 440 and 5800
- NEMA Premium (IE3) with induction rotor and Ultra-Premium (IE5) with permanent magnet rotor
- DOL and variable speed electrical design
- Continuous full load torque from zero to base speeds
- IP55 (optional IP56)
- Class F insulation (optional Class H)
- Inverter duty per MG1 Part 31.4.4.2
- Class 1 Division 2 certifications (A,B,C,D)
- 3 thermostats (one per phase)
- Fully customizable (power ratings, base speeds, constant power speeds)
- Provisions for ABB Ability™ condition monitoring
Common industries
- Marine
- Pulp and paper
- Chemical, oil and gas
- Rubber and plastics
- Mining
- Water & wastewater treatment
- Other processing industries
Common applications
- Extruders
- Winders
- Main drives in paper plants
- Aerators or agitators used in pumping
- Auxiliary propulsion and bow thrusters
- Pumping and extraction