SD200
SD200 is a new line of ABB NEMA motors: flexible severe duty motor designed for long, trouble-free life in harsh environments. SD200 is the next generation of severe duty motors, not only meeting but exceeding NEMA Premium and U.S. DOE requirements.
Features
- 125 – 800 Hp (93 - 597 kW)
- NEMA frame 444 - 5013
- 460 and 575 volts
- 2, 4, 6, 8 pole
- IP55
- C-face and D-flange options
- Class I, Division 2 standard
- Class II, Division 2 standard
- C4 painting system
- Durable cast iron frame design
- Cast iron, field-modifiable location (F1/F2) and rotation
- Zinc-plated hardware
- Epoxy paint for corrosion resistance
- Stainless steel nameplate for durability
- Class H insulation, NEMA Class B temperature rise
- Inverter duty per NEMA MG1 Part 31 (VT 20:1, CT 4:1)
Common industries
- Bulk material handling
- Cement & aggregate
- Power generation
- Pulp & paper
- Oil and gas
Common applications
- Conveyors
- Pumps
- Fans
- Compressors
- Gear reducers
- Industrial and commercial applications