Precision Servo Gearboxes
ABB’s GBSM-series gearheads are low-backlash, servo-motor-rated gearheads that mount easily and directly onto ABB's BSM C-series and N-series AC brushless servo motors to provide industrial motion control equipment with torque multiplication and proper inertial matching. These gearheads are designed for servo applications requiring precision, durability and long, trouble-free operation.
The GBSM-series gearheads are high-efficiency planetary gearheads, which provide very high power transmission capability, torque multiplication, speed reduction and inertial matching.
GBSM-series gearheads are available in five standard case sizes, which fit directly onto the corresponding five sizes of BSM servo motors. Mounting takes less than two minutes.
These servo-rated gearheads are used in industrial applications and equipment such as packaging, material handling, factory automation, robotics, X-Y positioning, printing/converting, cut-to-length, indexers, marking and labeling machines, trimmers, inserting equipment, assembly machines and many other demanding applications.
Features
- Standard maximum backlash is 10, 12 and 15 arc-min
- Deep case-hardened and finish-ground satellite gearing provides low backlash and accuracy maintained throughout the life of the gearhead
- Dual ball bearing-supported, large-diameter output shaft provides stiffness and high radial load capacity
- Rugged steel construction allows for 2.5 times rated torque for emergency stopping
- Round mounting face with tapped holes
- Grease lubricated for long, trouble-free life
- Integrated, self-locating input pinion clamps directly onto motor shaft for easy adaptability and assembly
Common industries
- Food and beverage
- Manufacturing
- Medical
- Packaging
- Robotics
- Semiconductor
Common applications
- 3D printing
- Cut-to-length
- Flying shear
- Labeling
- Machining
- Material handling
- Winding
Learn more about ABB's Baldor-Reliance motors
Need help finding the correct Baldor-Reliance motor for your application? Locate a distributor, contact our sales office, or submit a form to us directly and one of our representatives will be in touch shortly.