LP100 & HP100 vertical pump motors
ABB’s new line of Vertical Solid Shaft pump motors are designed and built to operate under harsh environments. LP100 are inline high thrust and extra high thrust motors, while HP100 are P-base normal thrust motors. These motors are designed to meet or exceed the NEMA Premium® efficiency as well as the most stringent industry standards API610 (LP100) and IEEE 841. A wide selection of options, among them bearing isolators and ceramic bearings on drive end, extra high thrust and non-reverse ratchet for LP100 motors make these motors suitable for almost any requirement.
Features
- 3 – 250 Hp (2.2 – 186 kW)
- NEMA frame 180- 440
- 230/460, 460 and 575 volts
- 2, 4, 6 pole
- IP55 (IP56 optionally)
- HP100 standard thrust; LP100 high or extra high trust
- IEEE841-2021 and API610 (as option)
- Cast iron oversized conduit box
- Zinc-plated hardware
- Bolted lifting eye
- Epoxy paint for corrosion resistance
- Stainless steel nameplate for durability
- Class F insulation at 1.15SF, NEMA Class B temperature rise at 1.0SF
- Inverter duty per NEMA MG1 Part 31 (VT 20:1. CT 4:1)
- 3 year warranty
Common industries
- Chemical, oil and gas
- Petrochemical
- Pulp and paper mills
- Wastewater treatment
Common applications
- In-line pumps
- Boosters
- Centrifugal and non-clog pumps
- Vertical turbine
- Mix flow and propeller pumps