High Cycle Brake Motors
Baldor-Reliance high cycle brake motors feature a DC brake with integral rectifier which provides faster action than traditional spring-set brakes. It is made of cast aluminum footless frame for increased thermal dissipation, ideal for frequent start-stop applications. Available in either totally enclosed fan cooled or totally enclosed non-vent construction.
Features
- 1/2 - 3 Hp
- NEMA frame 56C – 145TC
- C-Face footless
- 208-230/460 and 230/460 volts
- IP54
- Cast aluminum frame design engineered for thermal dissipation
- Low inertia, high efficient motor
- Fast action DC brake with integral rectifier
Common industries
- Unit Handling
- Baggage handling
- Packaging equipment
Common applications
- Frequent start and stop applications
- Conveyors
- Hoists
- Door operators