Hazardous Location Motors
Our extensive line of Division 1 Explosion Proof motors are designed and built to contain an explosion inside and not propagate it into the surrounding atmosphere. Approval listings are available for Class I (Gas) and or Class II (Dust) hazardous environments. Suitable for fixed speed, sine wave only operation.
Features
- UL & CSA approved
- Motors to be suitable for Class I, Groups A, B, C & D, Division 2 are available as any enclosure
- Motors suitable for Class II, Groups F & G, Division 2 are available in TEFC, TEFC-XT, TEBC, TEAAC and TEWAC only
- Any grounding provisions must be in the main conduit box
- Motor accessories must be non-sparking or approved for Explosion Proof (XP) duty
- Ambient may not exceed 60˚C (make addition for higher than 40˚C ambient as required)
- Space heaters, if required, must have a sheath temperature not exceeding 80% of the ignition temperature of the appropriate class and group
- Totally enclosed heavy guage steel and cast iron construction
- 60Hz & 50Hz data included on the nameplate
- 1.0 Service Factor
- Super-E® explosion proof motors have NEMA Premium® efficiency and 3 year warranty
- Fixed speed sine wave operation only
Common Industries
Common Applications
- Compressors
- Pumps
- Fans
- Conveyors
- Gear Reducers