Tachometer Generators
The new tachometer generators are C-face flange or foot mounted designs that require tach adapters. They have a rugged cast iron housing is suited for mill applications and has better electrical shielding. The output signal has very low ripple current. We also offer a version that uses a metric mounting flange and can be made with either IP54 or IP65 enclosure.
Features
- Ball bearing construction
- UL/CSA approved
- IP55
- Standard mounting C-Face and foot-mounted
Common industries
- Elevators
- Plastic and rubber
- Printing
- Other general industrial applications
Common applications
- Speed feedback for controls