Explosion Proof General Purpose Motors
Our extensive line of Division 1 Explosion Proof motors are designed and built to contain an explosion inside and not propagate it into the surrounding atmosphere. Aproval listings are avalable for Class I (Gas) and or Class II (Dust) hazardous enviroments. Single and three phase designs are suitable for fixed speed, sine wave only operation.
Features
- Single phase (1/4 – 5 hp), Three phase (1/4 – 60 hp)
- NEMA Frames 48 – 364T
- Foot mounted, C-Face footed and footless designs
- 115/208-230, 115/230, 230, 208-230/460, 230/460, 575 volts
- UL & CSA certification
- Class I Group D, Class II Group F&G
- Inverter-Duty on 1Hp and larger
- IP54
- Totally enclosed heavy gauge steel and cast iron construction
- 60 & 50Hz data included on nameplate
- Threaded lead inlet
- NEMA Premium® efficiency with a 3 year warranty
Common industries
- Chemical, oil, & gas
- Wastewater
- Mining
- Food & beverage
- Grain handling and other agriculture
- Plastics & rubber
- Forest products
- Medical & pharmaceuticals
Common applications
- Pumps
- Compressors
- Fans and blowers
- Conveyors