English
English
français (Canada)
Go

Dirty Duty Plus

View in Online Catalog
Baldor-Reliance Dirty Duty motors are designed for use where additional protection is required against wet and washdown environments, corrosive environments and marine applications.

Features

  • 1/2 - 10 hp 
  • 56 – 215  NEMA frame
  • Cast iron nameplates and conduit box
  • 300 series stainless steel shaft extension
  • 2 part epoxy paint system passed 2,000+ hours salt fog test per ASTM B 117
  • Permanently lubricated, double sealed ball bearing
  • Suitable for use in 50degC ambient with 1.0 SF
  • IP56 enclosure includes: labyrinth shaft seals, gasketed conduit box and cover
  • Inverter ready nameplate
  • Meets IEEE 45 on nameplate
  • 3 year warranty

Common industries

  • Chemical
  • Oil and Gas
  • Forest Products
  • Cement and Aggregate
  • Marine
  • Metals
  • Mining
  • Water and Waste Water

Common applications

  • Compressors
  • Conveyors
  • Pumps
  • Gearboxes in marine
  • Washdown or corrosive environments