Clutch & Brake Modules
Dodge Clutch/Brake Modules mount directly to NEMA C-Face motors and reducers, or can be used with separate base mount frames. Units are designed with large ball-bearings to provide greater overhung load capacity and longer L10 life. Clutch/Brake modules use larger armatures for high-torque transmission. Dodge’s DYNA-GAP automatic air gap mechanism automatically compensates for friction surface wear. Completely factory assembled, tested, and pre-burnished for easy installation, Dodge Clutch/Brake Modules offer long, maintenance free operation.
Features
- NEMA Motor Frame Sizes: 56C, 143TC/145TC, 182TC/184TC, 213TC/215TC
- Static Torque Range: 22 Ft-lbs to 100 Ft-lbs
- Voltages: 6 VDC, 24 VDC, 90 VDC
- Pre-lubricated and sealed ball bearings have higher L10 life ratings than competitors
- High-torque, non-asbestos friction material assures safe, long life
- DYNA-GAP automatic air gap mechanism automatically compensates for friction surface wear
- Armatures incorporate a high impact, high temperature molded spline for heavy toque and high cycle capabilities
- Factory assembled, adjusted, and burnished for easy installation and out of the box operation
- Conforms to UL and C-UL requirements
- One-piece, die-cast housing simplifies mounting and maximizes heat dissipation
- Standard NEMA C-Face and Base Mounted, Shaft-in/Shaft-out mounting configurations
Common Industries
common applications
- Conveyors
- Packaging Machinery
- Strapping and Wrapping Equipment
- Palletizers