English
English
français (Canada)
Go

JM,JP,WCP Close Coupled Motors

View in Online Catalog
Baldor-Reliance Close-Coupled pump motors are available in a wide variety of construction enclosures from industrial steel band open designs to harsh applications requiring totally enclosed cast iron design. Various mounting provisions from JM, JP and Westcoast are available as stock and custom.
Close coupled motors

Features

  • 1 – 75 hp 
  • Designed to meet mounting requirements of JM, JP and West Coast Fit
  • Motor flange and shaft designed to support pump unit
  • Oversized ball bearing with locked DE construction to minimize endplay
  • Dynamically balanced rotor to reduce noise and increase bearing life
  • Inverter-Ready
  • Motor enclosures available in both enclosed and open
  • 1.15 SF, Class F Insulation 
  • Stainless Steel version: Class H insulation system
  • Corrosion resistant finish 
  • 3 Year warranty, NEMA Premium® Efficiency

Common industries

  • Aggregate
  • Cement
  • Chemical
  • Forest
  • Petroleum
  • Pulp & Paper
  • Food

Common applications

  • Residential and Industrial pumps
  • Transfer and circulating pumps
  • Fluid handling
  • Water treatment
  • Food Processing