EC Titanium Motors
EC Titanium™ motors are a highly efficient integrated motor drive that combines synchronous reluctance and permanent magnet technologies for a sustainable, wirelessly connected solution that improves customers bottom line.
Features
- IE5 efficiency - highly efficient at full load and partial load conditions offering up to 16% efficiency gains at partial load and speed
- The integrated product saves considerable control panel space and reduces wiring costs by placing the drive on top of or on the opposite drive end of the motor
- Tune and control flexibility – multiple options including wired keypads and PC tools for easy commissioning and tuning as well as Bluetooth communication for easy configuration and ABB Ability connectivity
- Plug and play – the drive is pre-programmed only requiring two inputs (start/stop) to run out of the box
- NEMA drop in – using conventional NEMA product architecture, the mounting dimensions makes interchanging seamless
- Power density – receive more power from a smaller frame size
- Reliable and low noise – extremely low starting current and less cogging reduces mechanical stresses of the driven load
- Integrated motor drive models are ABB Ability™ ready with built in capability to monitor the health of the unit.
Common industries
- Air handling
- Water / wastewater
- Food processing
- Data centers
- Building systems
- Clean room systems
- General industrial
Common applications
- Exhaust / return fans
- Energy recovery systems
- Blower units
- Air handling units
- Rooftop condensing fans
- Pumps
- Vacuum pumps
- Compressors
- Ventilators
Related videos
Key Documents
View AllArticles
- Soler & Palau Chooses EC Titanium to Help Improve Indoor Air Quality
- EC Titanium Wins Products of the Year Award
- HVAC OEM chooses EC Titanium for efficiency and standardization
- ABB’s new Baldor-Reliance EC Titanium for pump, fan and compressed air systems
- Shaft grounding brushes come standard on EC Titanium products
- NEMA vs IEC Efficiencies
- Advancing motor efficiency, discussing ABB's EC Titanium IE5 motor | External link
- Basics of Ferrite-Assisted Motors | External link
- EC Titanium - Greenheck | Success story
- ABB motors and variable speed drives keep chickens cool in Mexico