Food Safe Stainless Steel Motors
Designed for food processing where reliability and cleanability are of utmost importance in an intense, caustic cleaning environment. Baldor-Reliance Food Safe motors are designed to perform reliably- at maximum efficiency- around the clock and be effectively cleaned to a hygienic level to ensure uncompromised food safety.
ABB’s Baldor-Reliance Food Safe stainless-steel motors are designed to perform longer than any other industrial electric motor available today.
Reliability
• All stainless steel construction
• Encapsulated windings and conduit box
• Two barrier mechanical shaft sealing system
Cleanability
• Smooth contours and finish with a rotatable, round conduit box allows water and debris to shed from the housing
• Independent feet allow the motor to be effectively and efficiently cleaned
Flexibility & safety
• Our rotatable conduit box eliminates the need to reorient the motor to match power supply
• Color-coded leads are easily identifiable and make connection safer and easier
• Lifting provisions on 180 – 280 frame allow for easier and safer maneuvering
ABB’s Baldor-Reliance Food Safe stainless-steel motors are designed to perform longer than any other industrial electric motor available today.
Reliability
• All stainless steel construction
• Encapsulated windings and conduit box
• Two barrier mechanical shaft sealing system
Cleanability
• Smooth contours and finish with a rotatable, round conduit box allows water and debris to shed from the housing
• Independent feet allow the motor to be effectively and efficiently cleaned
Flexibility & safety
• Our rotatable conduit box eliminates the need to reorient the motor to match power supply
• Color-coded leads are easily identifiable and make connection safer and easier
• Lifting provisions on 180 – 280 frame allow for easier and safer maneuvering
Features
- 1/2 - 30 hp (Three phase), 1/2 - 1 hp (Single-phase)
- 56C – 286TC frame
- 115/230, 230/460, 575 volt
- Enclosures: TEFC & TENV
- IP69 for water
- Inverter-duty available
- All stainless steel construction
- Epoxy encapsulated windings and conduit box
- Two-barrier mechanical seal on the output shaft
- 360 rotatable conduit box (Three phase)
- Laser marked nameplate
- Independently welded feet
- Polished stainless steel finish
- 3 year warranty
Common industries
- Food processing
- Wastewater
Common applications
- High pressure washdown
- Sanitary washdown
- Caustic environment
- Wet environments
- Pumps
- Outdoors