English
English
français (Canada)
Go

Submersible/Immersible Pump Motors

View in Online Catalog
We offer submersible motors for both wet & dry pit applications. Wet pit motors use the effluent for cooling and can run 15 minutes in air. Dry pit motors are designed to run continuously in air or submerged.

Features

  • All cast-iron construction
  • 416 stainless steel shafts
  • Dual carbon ceramic mechanical seals
  • 2 NC thermostats and 25 feet of cable are standard
  • Dual moisture sensing probes
  • 1.15 SF
  • UL listed motors are Division 1, Class I, group C&D
  • T3C temp code
  • 5 year pro-rated warranty
  • Inverter-Duty for 10:1 variable torque in Division 1, Class I, Group C&D, with T2A temp code

Modifications and accessories

  • Class H Insulation system
  • Inner and outer seal options
  • Special shaft material available 
  • One size smaller shaft and flange
  • Special paint
  • Cable lengths up to 100ft (any longer would require engineering approval)
  • Water jacket design (to reduce frame size requirement)

Common industries

  • Municipal and industrial waste water.

Common applications

  • Slurry pumps
  • Aerators
  • Mixers