Inverter-Duty JM Close Coupled Motors
The need for proper motor grounding is extremely important in preventing premature bearing failure which could result in high maintenance costs or worse - facility downtime. The Baldor-Reliance close-coupled pump with internal AEGIS® bearing protection ring is the ultimate pump motor that can be paired with a VFD. The shaft grounding ring is installed internally in a protected environment shielded from contaminants that could affect its performance.
Features
- 1 – 50hp
- Available in ODP or TEFC construction
- Internal grounding brush for bearing current mitigation on DE retainer ring
- Class H insulation for increased protection on Inverter use
- Oversize ball bearings for the pump industry
- Locked DE bearing to allow mounting in any configuration
- Designed for longevity with a 3 year warranty on premium efficient Super-E® motors
- Suitable for Inverter use per NEMA MG1 Part 31.4.4.2
Common industries
- Food and beverage
- Agricultural
- Aggregate
- Pulp & paper
Common applications
- Commercial pumps
- Pumps paired with a VFD
- General purpose pumps
- Industrial pumps