DP200 HPS (horizontal pump systems)
DP200 HPS is a new generation of ABB NEMA definite purpose motors: horizontal pump motors based on the severe duty design of SD200. It combines flexibility, performance and efficiency to meet any customer needs for horizontal pump systems and many other applications. This reliable pump motor is designed to ensure a long, trouble-free life in some of the harshest environments from oil and gas and petrochemical to pulp & paper and wastewater treatment.
Features
- 450 – 800 Hp (93 – 597 kW)
- NEMA frames 5011 – 5013
- 460, 575 Volts
- 2 pole design
- IP55
- Class I Division 2, Groups A, B, C, D – T2D
- Class I Zone 2 Group IIA, IIB , IIC T2D
- Stator RTDs (resistant temperature detectors)
- Provisions for:
- Bearing RTDs
- Vibration sensors
- Flexible oversized terminal box that is field modifiable (F1/F2)
- High strength zinc-plated hardware
- Durable cast iron frame design
- Insulated bearing on the NDE (non-drive-end)
- Class H insulation with NEMA Class B temperature rise for extra margin of thermal life
- Inverter duty per NEMA MG1 Part 31(VT 20:1, CT 4:1 [2:1 for 700-800Hp])
- Meets or exceeds standards API610 and IEEE841
- 3-year warranty
Common industries
- Material handling
- Winders
- Pulp & paper
- Oil and gas
Common applications
- Conveyors
- Pumps
- Fans
- Compressors
- Gear reducers
- Industrial and commercial applications
- Crane & hoist