General Purpose DC Motors
These NEMA frame permanent magnet DC motors include permanent magnet designs through 5 HP designed for adjustable speed operation from SCR controls. Most designs are constructed so a tachometer may be added for closed loop applications. Permanent magnet designs for 90 or 180 VDC have a 20:1 constant torque speed range.
Features
- 1/4 to 5 hp
- NEMA C-Face with removable base
- Class F insulation system
- 20:1 constant torque speed range
Common industries
- Plastics
- Printing
- Packaging
Common applications
- General purpose including conveyors
- Material handling equipment
- Packaging machinery
- Extruders
- Winders
- Printing Presses
- Metering Pumps