English
English
français (Canada)
Go

GP100A

GP100A is a new line of ABB NEMA aluminum housing motors, suitable for general purpose use. They weigh less than comparable rolled-steel frame motor designs, yet provide more structural strength for a wide variety of industrial applications. Available in foot mounted and C-face footless design. These motors are designed to NEMA Premium efficiency and are designed to be run DOL (Direct on line) or with variable speed operations.

Features

  • 1 – 20 Hp (0.75 – 15 kW)
  • NEMA frame 143 – 256
  • 230/460 and 575 volts
  • 2, 4, 6 pole
  • Aluminum frame and end-shields 
  • Aluminum diagonally split oversized terminal box
  • Zinc-plated hardware
  • Epoxy paint for corrosion resistance
  • Class F insulation at 1.15SF, NEMA Class B temperature rise at 1.0SF
  • Inverter duty per NEMA MG1 Part 31 (VT 20:1, CT 4:1)

Common industries

  • Material handling
  • Unit and baggage handling
  • Air handling
  • Food and beverage

Common applications

  • Conveyors
  •  Pumps
  • Fans
  • Compressors
  • Industrial and commercial applications