DC Motors
Available in round frame and unique laminated square frames, Baldor-Reliance® DC motors offer performance and reliability in tough applications. Round frame DC motors utilize permanent magnet technology optimizing the commutator, brushes and inertia to assure the best performance possible. Wound field motors are designed with high-performance molded commutators that provide superior commutation throughout the speed range to ensure trouble-free operation. The insulation system is designed with an extra margin of safety to eliminate performance-limiting hot spots.