English
English
français (Canada)
Go

Stainless Steel Motors

View in Online Catalog
When the application requires caustic cleaning solutions and sanitizing washdowns which will compromise the surface of a standard washdown motor, stainless steel motors are the answer.
 
Minimize your risk of safety violations 
Designed for harsh food processing environments; impervious to rust and deterioration caused by caustic sanitizing.
 
Stainless steel motors utilize corrosion resistant materials across all components minimizing your risk of potential violations for inadequate equipment. 

Features

  • 1/3 - 20  hp (Three phase)
  • 56C – 256TC frame
  • 230/460, 575 volt
  • Enclosures: TEFC & TENV
  • IP56
  • Inverter-duty available
  • 300 series stainless steel frame, endplates, conduit box, shaft, base and hardware
  • Laser etched nameplate
  • Four condensate drains in each endplate
  • Endplate rabbets sealed
  • Conduit box is welded to the frame to provide leak proof seal
  • Lipped oversized conduit box
  • Polished stainless steel finish
  • Rotating non-contact labyrinth seal on DE and ODE
  • Neoprene gaskets
  • Double-sealed ball bearings
  • 3 year warranty

Common industries

  • Food processing
  • Pharmaceuticals
  • Wastewater

Common applications

  • Conveyors
  • Pumps
  • Packaging
  • Wet environments