Cooling Tower Motors
ABB’s Baldor-Reliance® RPM AC™ synchronous permanent magnet cooling tower motors use laminated finned frame construction to provide a highly efficient, power-dense, package with flange mounting dimensions that can replace the right-angle gearbox and jack shaft installation in many conventional cooling towers. This same technology is offered in conventional, yet power-dense, foot-mounted designs that can replace belt and sheave applications where more vertical mounting space is available. Derived from one of the toughest motor platforms used in the most demanding industrial applications, the RPM AC motor is proven to provide a high level of performance inside a cooling tower’s hot and humid environment.
Cooling Tower Features
- Increased efficiency and power factor performance
- Operates at optimal system efficiency point with variable speed control
- Increased system reliability with fewer mechanical parts
- Simplified installation or retrofit with gearbox foot print
- Inpro/Seal® combination slinger and labyrinth non-contact shaft seal protects motor from water ingress and contamination
- Easy to use drive control parameters
- Interfaces easily to building automation control systems
- Replaces high maintenance conventional gear and belt drive arrangements
- Quieter operation than conventional motor/gearbox system
Common industries
- HVAC
- Chemical, Oil & Gas
- Power Generation
Common applications
- Wet and Dry Cooling Towers
- Air Cooled Condensors
- Air Cooled Heat Exchangers
Cooling Tower Wizard Software
Please completely fill out the form below in order to receive the Cooling Tower Wizard Software 3.2.0.178 via email.
Learn more about ABB's Baldor-Reliance motors
Need help finding the correct Baldor-Reliance motor for your application? Locate a distributor, contact our sales office, or submit a form to us directly and one of our representatives will be in touch shortly.