NXR General Purpose Motors
Buying low and medium voltage motors has never been easier. ABB’s N-series general purpose motors combine cost-efficient standardized designs and short lead times with safety, productivity, energy efficiency and reliability. Totally enclosed fan cooled motors, type NXR, Large AC motors fit most applications where a highly customized motor is not needed.
Features
- High efficiency for energy saving
- 3.5 PU surge capability
- Suitable for use on a VSD 2:1 CT / 10:1 V (most ratings
- CSA approved
- Class I Division II Group C and D approved
- Cast iron frame and end brackets
- Space heaters
- 100 Ohm platinum winding RTDs
- Class F insulation
- Insulated ODE bearing
-
F1 terminal box mounting
- Provisions for bearing RTDs
- "LR" shafts have roller bearings and are belted duty
- "L" shafts have ball bearings and are convertible to roller bearings
- "S" shafts have ball bearing for coupled duty
- The paint is a specifically formulated modified epoxy coating with UV protection
- Performance data, drawings and other information is readily available
- In-stock or short lead times
Common industries
- Mining, Aggregate and Cement
- Forest, Pulp and Paper
- Power Generation
- Air Handling
- Water and Wastewater
Common applications
- Compressors
- Pumps
- Fans
- Conveyors
- Material Handling
- Machine Tool