Condensor Fan Motors
Designed specifically for use on commercial refrigeration condenser units and air conditioning units requiring three phase TEAO construction for use in low temperature environments.
Features
- 1/2 - 1 1/2 hp
- 48YZ – 56YZ NEMA frame
- Three phase ODP & TEAO, “belly band” round body frame
- 6” long shaft with flat and keyway (90degree apart)
- Terminal panel for ease of connectivity
- Lubed for life double shielded ball bearings
- Corrosion resistant finish
- Dynamically balanced for quiet operation
- Automatic reset thermal
- Re-connectible leads in pulley endplate
Common industries
- Buildings
- Refrigeration and freezing
- Food processing plants
Common applications
- Low temperature condensers
- Industrial and commercial freezers and refrigeration
- Air conditioning applications