Washdown, Three-phase enclosed
Baldor-Reliance washdown duty motors come in a variety of designs to fit the many needs in the marketplace – including brake motors. We offer our white washdown motor with enhanced sealing for ingress protection and stainless steel shaft extensions that prevents corrosion. It features a manual release brake with automatic reset, ideal for washdown conveying applications with start-stop operations.
Features
- 1/2 - 5 Hp
- NEMA frame 56C – 184TC
- C-Face foot mounted
- 208-230/460 and 230/460 volts
- 300 series stainless steel hardware
- Neoprene gaskets
- Doubled sealed ball bearings
- Power off manual release brake with automatic reset
- Lip and V-Ring seal on DE
- Super-E® motors have NEMA Premium® efficiency
- White epoxy, corrosion resistant finish
- Stainless steel shaft extensions
- Standard NEMA BA dimension
Common industries
- Food processing
- Wet environments
- Packaging
- Water/Wastewater treatment
Common applications
- Conveyors
- Pumps