Explosion Proof DC Motors
Explosion Proof SCR drive permanent magnet and shunt wound DC motors: When it comes to explosion-proof SCR Drive DC motors, Baldor offers two choices. Permanent Magnet motors are available from stock in 1/4 hp through 1-1/2 HP, in NEMA frames 56C and 145TC. Shunt Wound motors are available from stock in 1/2 hp through 2 hp, in NEMA frames 182CZ to 215CY.
Features
- For hazardous locations
- NEMA C-Face with welded base
- 20:1 constant torque speed range
- 1/4 - 2 hp
- UL and CSA
- Division 1, Class I, Group D; Class II, Group F & G, T3C
- Thermostat and explosion proof conduit box included
Common industries
- Hazardous location applications
Common applications
- Conveyors
- Mixers
- Feeders and emergency oil lubrication pumps