English
English
français (Canada)
Go

Single Phase Enclosed

View in Online Catalog
We offer an extensive line of General Purpose single phase enclosed motors. In applications where only single phase power is utilized, these motors are available from 1/12 Hp through 15 Hp in TEFC designs. Standard foot mounted configurations are available, as well as C-Face foot mounted and C-Face footless. These are also offered in 1/4 Hp through 5 Hp as Super-E® Premium Efficient motors where energy savings is desired.
single phase enclosed

Features

  • 1/12 – 15 hp (Super-E® Premium Efficient motors offered in 1/4 - 5 hp)
  • NEMA frame 42 – 250T
  • 115/208-230, 115/230 volts
  • Low noise vibration dampening base
  • Dynamically balanced rotor to increase bearing life
  • Superior switch design provides optimized torque profiles
  • Robust heavy gauge steel design

Common applications

  • Compressors
  • Pumps
  • Fans
  • Conveyors
  • Material Handling
  • Machine Tool

501 catalog