Short-Series Brake Motors
Baldor•Reliance Short Series Brake Motors are availabe in either footed or footless mounting and designed in either totally enclosed fan cooled or totally enclosed non-vent construction. These motors are available from stock in ratings of 1/2 HP thru 5 HP (56 thru 184T frames).
Features
- 1/2 - 5 Hp
- NEMA frame 56 – 184TC
- Three phase, TEFC
- Foot mounted and C-face footless
- 208-230/460, 230/460 and 575 volts
- IP54
- Low profile F-3 conduit box, most designs
- Spring set, magnetically released power off type brakes
- Compact design
- Fast action DC brake with integral rectifier
- Suitable for mounting in any configuration
- Suitable for inverter use per NEMA MG1 Part 31.4.4.2
- Super-E® motors have NEMA Premium® efficiency
Common industries
- Baggage handling
- Unit handling
- Packaging equipment
Common applications
- Conveyors
- Door operators
- Hoists
- Elevators