Brake Motors
Baldor-Reliance® brake motors meet or exceed NEMA Premium® efficiency standards and are available in single phase and three phase designs utilizing footed or footless mounting provisions. These brake motors have their spring-set brakes mounted opposite the drive end, allowing a NEMA-standard BA dimension. Brake coils are connected inside the conduit box for easy access for separate connection when used with a variable speed drive.
Learn more about ABB's Baldor-Reliance motors
Need help finding the correct Baldor-Reliance motor for your application? Locate a distributor, contact our sales office, or submit a form to us directly and one of our representatives will be in touch shortly.