Marine Duty
Baldor-Reliance® marine duty motors offer energy efficiency and reliability above deck and below deck with specially designed motors to keep essential and non-essential services operating. with premium features and construction, our marine duty motors are built to withstand extreme operating conditions associated with marine applications, such as salt laden, humid and corrosive atmospheres. We offer a comprehensive range of products in accordance with international standards and compliance with requirements of main classification societies, such as IEEE 45, United States Coast Guard, American Bureau of Ships, Lloyd’s Register and Det Norske Veritas Norway.
Learn more about ABB's Baldor-Reliance motors
Need help finding the correct Baldor-Reliance motor for your application? Locate a distributor, contact our sales office, or submit a form to us directly and one of our representatives will be in touch shortly.