XP100
The XP100 motors is a new line of ABB NEMA motors – rugged explosion proof motors that provide reliable operation even under extreme conditions. They are UL® listed and CSA certified for gas and dust ignition environments and suitable for Class I, Groups C&D and Class II Groups F&G, Division 1 hazardous area classification. The XP100 ID1 drill rig duty motors is certified for Class I, Group D, Division 1 hazardous locations.
Features
- 1 – 300 Hp (0.75 – 223 kW)
- NEMA frame 140 - 440
- Horizontal footed and footless, Vertical C-Face mounting
- 208-230/460V, 230/460V, 460V, and 575V
- 2, 4, 6, 8 pole
- IP65
- Bearings are double-shielded: Regreaseable inlet & outlet
- Durable cast iron frame design
- Stainless steel nameplate
- Epoxy paint for corrosion resistance
- Class F insulation, NEMA Class B temperature rise, T3C
- Inverter duty per NEMA MG1 Part 31 (VT 20:1, CT 4:1)
Common industries
- Chemical, oil and gas
- Petrochemical
- Grain handling
- Mining
- Pulp and paper
- Waste management
Common applications
- Pumps
- Fans
- Compressors
- Hazardous locations