Washdown DC Motors
The Baldor-Reliance® washdown line of permanent magnet DC motors is ideal for food processing, agriculture, packaging and other wet environment applications. Features such as moisture sealants and sealed ball bearings, neoprene gaskets and other designs allow for high pressure washdown. These NEMA framed DC motors have adjustable speed operation from SCR controls. Ruggedness, dependability and ease of use are the reasons that Baldor-Reliance® PMDC motors are specified by more customers than any other.