GP100
GP100 is a new line of ABB NEMA cast-iron motors that utilize the same design philosophy that goes into the design of our renowned severe duty line of motors… ruggedness, reliability, performance and efficiency. The design provides high structural strength through the use of finite element analysis to strategically place material within each component to resist the effects of stress and vibration. Materials for resistance to corrosion are liberally used throughout for long life in a wide variety of industrial applications.
Features
- 1 – 200 Hp (0.75 – 150 kW)
- NEMA frame 143 – 449
- 230/460, 460 and 575 volts
- 2, 4, 6, 8 pole
- IP54 (280-449 frame) and IP55
- Bearings in 143T – 256T frames are lubricated for life
- Durable cast iron frame design
- Terminal box:
- Aluminum frame (140-250 frame)
- Stamped steel (280-400 frame)
- Cast iron (440 frame)
- Zinc-plated hardware
- Epoxy paint for corrosion resistance
- Class F insulation, NEMA Class B temperature rise
- Inverter duty per NEMA MG1 Part 31 (VT 20:1, CT 4:1)
Common industries
- Material handling
- Unit and baggage handling
- Air handling
- Food and beverage
- Aggregate & cement
- Pulp & paper
- Metals & foundries
Common applications
- Conveyors
- Pumps
- Fans
- Compressors
- Gear reducers
- Industrial and commercial applications