Grinders
Baldor’s industrial quality, single and three phase, bench and pedestal grinders are available having wheel diameters of from 6 to 14 inches. This well known line also includes diamond wheel and carbide tool grinders and abrasive belt grinders. Some designs of the abrasive belt grinders are supplied with a three position tilt able belt.
Features
- Cast aluminum or cast iron wheel guards
- Cast iron tool rests
- Base mounted on/off switch or starter with overload protection
- Single or three phase
- Three year warranty
Common industries
- Mining
- Automotive
- Machine Tool
- Woodworking
- Jewelry
- Lapidary
- Dental
- Metal processing
Common applications
- Grinding