English
English
français (Canada)
Go

Yoke/Pedestal Fan Motors

View in Online Catalog
Our light industrial HVAC Yoke/pedestal fan motors are designed for continuous air-over applications with moderate starting loads.

Features

  • 1/4 - 1/2 hp
  • 48YZ – 56YZ NEMA frame
  • PSC, TEAO
  • Robust stamped steel pedestal mount
  • 1” extended through bolts for grille mounting
  • Heavy gauge steel yoke with 180 slot for wide angle rotation
  • Pull chain switch (2 speed only) for high and low speeds
  • Reversible rotation
  • Terminal panel for ease of connectivity
  • Automatic thermal overload protection
  • Lubed for life double shielded bearings
  • Switchless design for increased reliability
  • 40deg C ambient
  • Aluminum endplates

Common industries

  • HVAC industries
  • Agricultural
  • Farming

Common applications

  • Air circulation fans

501 catalog