Farm Duty
ABB's Baldor-Reliance® Farm Duty motors offer best-in-class designs that
enhance safety and are built to perform in the demanding environments of agricultural applications. Designed with features for rugged conditions, our Farm Duty motors provide the needed reliability to keep farm operations up and running.
We offer a full line of single-phase and three-phase Farm Duty NEMA motors for use in a wide variety of agricultural and industrial applications. We also have the capability of building custom designs for specialized applications.
Learn more about ABB's Baldor-Reliance motors
Need help finding the correct Baldor-Reliance motor for your application? Locate a distributor, contact our sales office, or submit a form to us directly and one of our representatives will be in touch shortly.