SD100 IEEE841
The SD100 IEEE841 motor is the ultimate NEMA design motor that meet or exceed IEEE Standard 841 requirements for efficiency, performance, construction, adjustable-speed operation and long service life in the most demanding applications.
Features
- 1 – 400 Hp (0.75 – 298 kW)
- NEMA frame 143 – S449
- 208-230/460, 230/460, 460 and 575 volts
- 2, 4, 6, 8 pole
- IP55 (optional up to IP66)
- Inpro/Seal® bearing isolators are included on both ends
- Bearings have automatic grease relief fitting to prevent over-greasing
- Available with C-face or D-flange mounting construction
- Durable cast iron frame design
- Class I, Division 2 standard
- Class II, Division 2 standard
- Cast iron diagonally split oversized terminal box
- Stainless steel embossed nameplate
- Epoxy paint for corrosion resistance
- Class F insulation, NEMA Class B temperature rise
- Low vibration 0.06 IPS
- Inverter duty per NEMA MG1 Part 31 (VT 20:1, CT 20:1 on 140-360 frame 2,4,6 pole; CT 4:1 on others)
- 5 year warranty
Common industries
- Chemical, oil and gas
- Material handling
- Pulp & Paper
- Metals & foundries
Common applications
- Conveyors
- Pumps
- Fans
- Compressors
- Gear reducers
- Industrial applications