English
English
français (Canada)
Go

AC Inverter/Vector Duty Motors

View in Online Catalog
Industrial electric motors are available for most general purpose applications and processes. However, some AC Variable Speed applications require constant torque at zero speed. Inverter/Vector motors are designed specifically for adjustable speed applications in a standard NEMA Frame motor. Additionally, the AC Inverter/Vector Motors can be ran across the line for bypass operation and can deliver a 1000:1 Speed Range in a standard TENV or TEBC Enclosure.

Features

  • Extensive HP Range 1/3 - 500hp
  • B Rise
  • IEC
  • 1000:1 CT
  • Low Noise
  • 841XL Features
  • Cast iron Frame Construction
  • Stock Availability
  • Corona Free insulation
  • Class F Insulation
  • 200% torque overload for one minute at base speed
  • Insulated Bearings
  • Constant horsepower 1.5 times base speed
  • Special Encoder provisions

Common Industries

  • Rubber
  • Automotive
  • Metals
  • Plastics
  • Converting
  • Pulp and Paper
  • Oil and Gas

Common Applications

  • Winders
  • Positioning
  • Extruders,
  • Web Processing
  • Oil Drilling
  • Induction Servo Spindle
  • Test Stands-low / high speed