Direct Drive Fan Motors
Single Phase (PSC) and three phase totally enclosed air over(TEAO) motors. Light industrial duty design. Designed for continuous in air-over applications with moderate starting loads.
Features
PSC) direct drive fan (single phase)
- 1/4 - 1/2 hp (PSC) direct drive fan
- 1/4 - 1/2 hp (PSC) direct drive fan
- 48Z NEMA frame
Direct drive fan (single and three phase)
- 1/4 - 1 hp (single and three phase) direct drive fan
- 48Z-56 NEMA frame
- Resilient cushion base for low noise and reduced vibration
Standard on both:
- TEAO
- 1” extended through bolts for grille mounting
- Terminal panel for ease of connectivity
- Automatic thermal overload protection
- Lubed for life double shielded bearings
Common industries
Common applications
- Pumps
- Blowers
- Air handling
- HVAC systems
- General purpose applications