Variable Speed AC Motors
Baldor-Reliance® variable speed AC motors are specifically designed for variable speed control. The platform provides constant torque across the entire operating speed range in traditional NEMA and IEC designs or a power dense laminated steel square frame. Controlling a motor with variable frequency power has never been easier when using a Baldor-Reliance variable speed motor.
Baldor-Reliance variable speed AC motors are designed specifically for variable frequency power operation and full compliance with NEMA MG-1 Part 31.
Learn more about ABB's Baldor-Reliance motors
Need help finding the correct Baldor-Reliance motor for your application? Locate a distributor, contact our sales office, or submit a form to us directly and one of our representatives will be in touch shortly.