Single Phase Open
We offer an extensive line of General Purpose single phase open motors. In applications where only single phase power is utilized, these motors are available from 1/12 Hp through 10 Hp in ODP designs. Standard foot mounted configurations are available, as well as C-Face foot mounted and C-Face footless. These are also offered in 1/4 Hp through 5 Hp as Super-E® Premium Efficient motors where energy savings is desired.
Features
- 1/6 – 10 hp (Super-E® Premium Efficient motors offered in 1/4 - 3 hp)
- NEMA frame 48 – 210T
- 115/208-230, 115/230 volts
- Low noise vibration dampening base
- Dynamically balanced rotor to increase bearing life
- Superior switch design provides optimized torque profiles
- Robust heavy gauge steel design
- Optimized airflow design providing higher horsepower in smaller package
Common applications
- Compressors
- Pumps
- Fans
- Conveyors
- Material Handling
- Machine Tool