Application Specific Motors
Baldor-Reliance® Farm Duty Discrete motors are uniquely modified motors ideal for agricultural and farm duty applications.
Motors for | Hp (kW) | NEMA frame | Enclosures | Mounting |
Auger drive | 1/3 - 1.5 (.25 - 1.1) | 48YZ - 56YZ | TEFC and ODP | Flange mount |
Dairy / vacuum pump | 7.5 - 10 (5.6 - 7.5) | 215T | TEFC | Footed |
(PSC) direct drive fan | 1/4 - 1 (.2 - .75) | 48Z-56H | TEAO |
Grille mounting |
Incubator / hatchery vent fan | 1/3 (.25)48Z | 48Z | TEAO |
Grille mounting |
Instant reversing | 1/3 - 1 (.25 - .75) | 56 | TEFC |
Footed |
Irrigation tower drive | 3/4 - 2 (.56 - 1.5) | 56YZ | TENV |
C-Face footless |
Metering pump | 1/3 (.25) | 48 | TEFC | Footed |
Features
- Single and three phases
- IP44
- Lubed for life double sealed ball bearings
- Two-part tan epoxy paint for tough environments
Common industries
- Agriculture
- Grain handling
- Poultry
- Dairy
Common applications
- Mechanical gates/doors
- Hoists
- Bulk feeders
- Poultry feed auger drive
- Inside bin grain stirring systems
- Aeration fans for grain storage
- Confinement houses
- Exhaust fans
- Incubator/hatchery fans
- Grille mount vent fans
- Farm building fans
- Vacuum pumps for dairy
- Metering pumps
- HVAC condensers