BSM B-Series Motors
ABB’s BSM B-Series AC brushless servo motors offer the highest levels of performance and reliability our customers have come to expect from ABB servo motors. They achieve the performance of rare-earth-magnet motors but without the rare-earth magnets. The rotor is designed around magnets made from sustainable ferrites, environmentally friendly materials that are less susceptible to sourcing and pricing pressure. For high-precision applications, ABB’s BSM B-Series AC brushless servo motors offer exceptionally low cogging with minimal torque ripple. For machining applications in particular, these features translate to a better finish and higher quality on machined surfaces.
Features
- Sustainable ferrite non-rare-earth magnet material
- Torque range: 14.4 – 177 lb/in (1.63 – 20Nm)
- Inertia range: 0.0031 to 0.0666 lb/in2 (3.51 – 75.2 kg/cm2)
- High rotor inertial for matching heavier machine inertia loads
- Optional forced-air cooling to extend torque capability for increased motor performance
Common industries
- Factory automation
- Food and beverage
- Medical
- Packaging
- Robotics
- Semiconductor
Common applications
- Fast cycle time applications
- Labeling
- Large loads
- Machine tools
- Material handling
- Medium to high-inertia applications
- Winding
Learn more about ABB's Baldor-Reliance motors
Need help finding the correct Baldor-Reliance motor for your application? Locate a distributor, contact our sales office, or submit a form to us directly and one of our representatives will be in touch shortly.