English
English
français (Canada)
Go

Ventilation Fan

Baldor-Reliance® ventilation fan is a three phase, TEAO, C-Face footless motor.

Features

  • 1/2 - 1 hp
  • 56C NEMA frame
  • 208-230/460 volt
  • Terminal panel for ease of connectivity
  • Lubed for life double sealed bearings
  • Locked DE bearing to allow mounting in any configuration 
  • IP44 (IP54 with drain fitting kit)
  • Designed for longevity with 3 year warranty

Common industries

  • Commercial buildings
  • Schools and Universities
  • Hospitality
  • Healthcare
  • Public meeting arenas

Common applications

  • Fans 
  • Pumps
  • Blowers
  • Air handling
  • HVAC systems
  • General purpose applications

501 catalog