English
English
français (Canada)
Go

Fire Pump

View in Online Catalog
Fire Pump motors are for use on fire pumps installed per NFPA-20. All motors meet UL requirements (File # E481231) in open drip proof enclosures designed for relatively clean and dry environments. Foot mounted motors are available from stock in ratings of 10-300 Horsepower and close coupled pump designs are available from stock in rating of 10-100 Horsepower. For custom designs please contact your local Baldor•Reliance sales representative.
Fire pump motors

Features

  • UL File E481231
  • 50/60 Hertz
  • 200/400V, 230/460V, 460V
  • Rolled Steel and Cast Iron Frames
  • Exterior Red Paint RAL3002
  • Class F Insulation system
  • 1.15 Service Factor, 40° C ambient continuous
  • Dual voltage motors 20 Hp and larger have 12 leads, suitable for wye-delta or across the line start on either voltage or part winding start on low voltage
  • Single voltage motors have 12 leads and are suitable for wye-delta, across the line or part winding start
  • Fire Pump motors are not recommended for use with variable frequency drives.

Common industries

  • Fire Suppression

Common applications

  • UL listed Fire Pump motors installed per NFPA-20